SHUTTER WITH WHITE CLAWS
Legrand
SHUTTER WITH WHITE CLAWS
REF. 774237
EAN number.
3245067742372
5,81 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 49.5 mm |
Height opening | 49.5 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-40 °C |