Shutter Opening: 113 x 153 mm, PC
Accessories
ENSTO
Shutter Opening: 113 x 153 mm, PC
REF. VMA1519
EAN number.
6418677174193
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Hinging | Yes |
---|---|
Width | 113 mm |
Height | 153 mm |
Depth | 8 mm |
---|---|
Degree of protection (IP) | IP55 |