![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/44/LG-446210-WEB-R.jpg)
Set of 25 blank front panel plastic RAL 9005
LCS3
Legrand
Set of 25 blank front panel plastic RAL 9005
REF. 446210
EAN number.
3414971174146
144,05 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Width | 451 mm |
---|---|
Height | 44.45 mm |
Suitable for enclosure building width | 451 mm |
Suitable for enclosure building height | 44.45 mm |
Number of height units | 1 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
Colour | Black |
RAL-number | 9011 |
Halogen free | Yes |
Label space/information surface | No |