![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-046513-WEB-R.jpg)
Set of 2 sliding rails for enclosures depth 1000mm
LCS2
Legrand
Set of 2 sliding rails for enclosures depth 1000mm
REF. 046513
EAN number.
3245060465131
Set of 2 fixed guide rails for 19 inches cabinets and server cabinets, racks and Altis cabinets.
53,93 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Support rail |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 69.5 mm |
Suitable for enclosure building depth | 1000 mm |
Width | 57 mm |
Height | 69 mm |
Depth | 782 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
RAL-number | 0 |
Halogen free | Yes |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS