![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/033184-LEGRAND-1000.jpg)
Self-locking cable ties 16 x 150mm tightening max ø 35mm black
Legrand
Self-locking cable ties 16 x 150mm tightening max ø 35mm black
REF. 033184
EAN number.
3245060331849
1,69 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Band width | 16 mm |
---|---|
Length belt/tape/tie | 150 mm |
Bundle diameter | 35-35 mm |
Min. tensile strength | 220 N |
Operating temperature | -25-60 °C |
Mounting temperature | -30-0 °C |
Model | Hook-and-loop fastener tape |
Band closure | Hook-and-loop fastener |
Material | Plastic |
Material quality | Other |
Surface protection | Other |
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
---|---|
Transparent | No |
Fluorescent | No |
Detectable | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Other |
VG approval | No |
MIL approval | No |
UL approval | No |
Inflammability class of insulation material according to with UL94 | V2 |
Antimicrobial treatment | No |
Cable tie suitable with | Cable |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS