![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/LG-140533-WEB-R.jpg)
SELF CONTAINED ALARM SOUNDER SAME + BEACON
Legrand
SELF CONTAINED ALARM SOUNDER SAME + BEACON
REF. 140533
EAN number.
3414970954411
775,70 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 96 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 195-253 V |
Type of current | AC |
Degree of protection (IP) | IP31 |
Electricity consumption | 0.005 A |
Radio-controlled | No |
Width | 165 mm |
Height | 230 mm |
Depth | 57 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted |
Vertical fixing center distance | 160-160 mm |
Horizontal fixing center distance | 130-130 mm |
Contains Batteries and/or Accumulator | Yes |