![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/140535-LEGRAND-3000.jpg)
SELF CONTAINED ALARM SOUNDER SA+BEACON 105 DB
Legrand
SELF CONTAINED ALARM SOUNDER SA+BEACON 105 DB
REF. 140535
EAN number.
3414970954459
415,25 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 111 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 195-253 V |
Type of current | AC |
Degree of protection (IP) | IP31 |
---|---|
Electricity consumption | 0.0049 A |
Radio-controlled | No |
Degree of impact strength (IK) | IK07 |
Contains Batteries and/or Accumulator | Yes |