![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/LG-140541-WEB-R.jpg)
SELF CONTAINED ALARM SOUNDER MA + BEACON
Legrand
SELF CONTAINED ALARM SOUNDER MA + BEACON
REF. 140541
EAN number.
3414970954497
572,72 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bus connection | No |
---|---|
Radio connection | No |
Interface external | Yes |
Number of detection groups | 1 |
Height | 230 mm |
Width | 165 mm |
Depth | 57 mm |
Number of outputs for acoustic signal generators | 1 |
Number of outputs for optical signal generators | 1 |
---|---|
Emergency power supply integrated | Yes |
With power adaptor | Yes |
Integrated dial device | No |
Operating voltage | 230 V |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP21 |
Contains Batteries and/or Accumulator | Yes |