![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/14/LG-140534-WEB-R.jpg)
SELF CONTAINED ALARM BEACON SA
Legrand
SELF CONTAINED ALARM BEACON SA
REF. 140534
EAN number.
3414970954435
298,02 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Nominal voltage | 230-230 V |
---|---|
Type of current | AC |
Width | 165 mm |
Height | 230 mm |
Depth | 57 mm |
Housing material | Plastic |
Electricity consumption | 0.009-0.009 A |
Colour of lamp hood | Other |
Mounting method | Surface mounting |
---|---|
Degree of protection (IP) | IP31 |
Lamp type | LED |
Suitable for wall mounting | Yes |
Suitable for ceiling mounting | No |
Coverage volume | 86 m³ |
Contains Batteries and/or Accumulator | Yes |