![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/752182-LEGRAND-1000.jpg)
Scenario Controller Valena Life - white
Valena - My Home Up
Legrand
Scenario Controller Valena Life - white
REF. 752182
EAN number.
3414970567895
Scenario Controller Valena Life - white. For controlling a number of controllers and managing 4 scenarios.
186,55 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Radio frequency | 2.4 MHz |
---|---|
Modulation | FM |
Range | 150 m |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | Yes |
Surface mounted radio transmitter | No |
With radio coding device | Yes |
---|---|
Degree of protection (IP) | IP20 |
Keyboard protection cover | No |
Current supply | Battery |
Connected object | Yes |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS