![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753130-LEGRAND-1000.jpg)
SC/APC single mode fiber optic socket valena life white
VALENA
Legrand
SC/APC single mode fiber optic socket valena life white
REF. 753130
EAN number.
3414970475145
30,23 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screw |
Type of connector | SC |
Colour | Green |
Centre plate | No |
With cover frame | No |
With label space | Yes |
Cable strain relief | No |
Wire stock | No |
---|---|
Outlet direction | Downwards |
Dust protection cap | Shutter |
Device width | 74.7 mm |
Device depth | 57.85 mm |
Device height | 74.7 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
Dokumentatsioon
3 dokumendid
Tehniline leht
Kasutusjuhend
Kasutusjuhend
VALIGE TEGEVUS