![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/LG-643013-WEB-R.jpg)
SALVENA FIRE ALARMPANEL 8 ZONE
Legrand
SALVENA FIRE ALARMPANEL 8 ZONE
REF. 643013
EAN number.
3245066430133
1 477,45 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bus connection | No |
---|---|
Radio connection | No |
Interface external | Yes |
Number of detection groups | 8 |
Height | 248.3 mm |
Width | 452 mm |
Depth | 129.3 mm |
Number of outputs for acoustic signal generators | 2 |
---|---|
Number of outputs for optical signal generators | 8 |
Emergency power supply integrated | No |
With power adaptor | Yes |
Integrated dial device | Yes |
Operating voltage | 230 V |