![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/64/643011-LEGRAND.jpg)
SALVENA FIRE ALARMPANEL 2 ZONE
Legrand
SALVENA FIRE ALARMPANEL 2 ZONE
REF. 643011
EAN number.
3245066430119
849,54 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for bus connection | No |
---|---|
Radio connection | No |
Interface external | Yes |
Number of detection groups | 2 |
Height | 208 mm |
Width | 290 mm |
Depth | 85 mm |
Number of outputs for acoustic signal generators | 2 |
---|---|
Number of outputs for optical signal generators | 2 |
Emergency power supply integrated | No |
With power adaptor | Yes |
Integrated dial device | Yes |
Operating voltage | 230 V |