![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/042481_pw_94649.jpg)
SAFETY BLOCK PORTATIF BSM 220/24V 100VA
Legrand
SAFETY BLOCK PORTATIF BSM 220/24V 100VA
REF. 042482
EAN number.
3245060424824
652,21 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | No |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 24-24 V |
Rated apparent power | 100 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | Yes |
Relative short circuit voltage | 3.9 % |
---|---|
Width | 220 mm |
Height | 185 mm |
Depth | 240 mm |
Degree of protection (IP) | IP34 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Dokumentatsioon
1 dokument
Tehniline juhend
VALIGE TEGEVUS