Liigu edasi põhisisu juurde
Logo print

SAFETY BLOCK BSM 400VA 220/24V

Legrand

SAFETY BLOCK BSM 400VA 220/24V

REF. 042374 EAN number. 3245060423742
1 074,11 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Built as safety transformer Yes
Built as isolating transformer No
Built as energy saving transformer No
Primary voltage 1 230-230 V
Primary voltage 2 400-400 V
Secondary voltage 1 24-24 V
Rated apparent power 400 VA
Type of insulation material according to IEC 85 B
Short-circuit-proof Yes
Relative short circuit voltage 2.4 %
Width 256 mm
Height 290 mm
Depth 163 mm
Degree of protection (IP) IP44
Ring core No
Suitable for mounting on PCB No
Modular version No

Dokumentatsioon

1 dokument
Tehniline juhend