![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/770061-LEGRAND.jpg)
ROTARY DIMMER 400W FOR INCANDESCENT AND HALOGEN
Legrand
ROTARY DIMMER 400W FOR INCANDESCENT AND HALOGEN
REF. 770061
EAN number.
3245067700617
43,91 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
App control via Bluetooth | No |
Serial dimmer | Yes |
Type of load | Inductive load |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Nominal voltage | 230-230 V |
Frequency | 50-60 Hz |
Control voltage | 110-230 V |
Nominal power resistive load | 40-400 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS