RJ45 socket Niloe Step - category 6A STP - mechanism with aluminium cover plate
Niloé Step
Legrand
RJ45 socket Niloe Step - category 6A STP - mechanism with aluminium cover plate
REF. 863369
EAN number.
3414971838154
The Niloe Step RJ45 socket connects a device (PC, printer) to the local network (internet box, switch). The wired distribution guarantees a high speed, secured and reliable connection to the internet. To be completed with a plate.
23,48 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | No |
Suitable for number of connectors | 35 |
Category | 6A (IEC) |
Colour | Aluminium |
RAL-number | 9040 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | Clip |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42 mm |
Built-in depth | 31.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 58-58 mm |
Maximum Input cable diameter | 58 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Kasutusjuhend
18 dokumendid
Sertifikaadid
AoC-CL2_C6A_FFTP_32883_ac1191061
(0.06 Mo)
Sertifikaadid
AoC-CL2_Cat6A_FTP_32778_ac1171015
(0.08 Mo)
Sertifikaadid
AoC-PL2_Cat6A_FFTP_32799_ac1171009
(0.07 Mo)
Sertifikaadid
AoC-CL4_Cat6A_STP_32869_ac1181045
(0.08 Mo)
Sertifikaadid
AoC-PL3_Cat6A_FTP_32778_ac1171016
(0.08 Mo)
Sertifikaadid
AoC-PL2_Cat6A_FTP_32778_ac1171014
(0.08 Mo)
Sertifikaadid
AoC-4PPoE 2019-676 Ac Delta Force
(0.08 Mo)
Sertifikaadid
AoC-PL2_Cat6A_STP_32777_ac1171017A
(0.08 Mo)
Sertifikaadid
AoC-CL2_Cat6A_STP_32777_ac1171018A
(0.08 Mo)
Sertifikaadid
AoC-PL2_C6A_FFTP_32883_ac1191060
(0.06 Mo)
Sertifikaadid
AoC-PL3_Cat6A_STP_32777_ac1171019A
(0.08 Mo)
Sertifikaadid
AoC-PL2_C6A_STP_32882_ac1191062
(0.06 Mo)
Sertifikaadid
AoC-PL3_Cat6A_FFTP_32799_ac1171011
(0.07 Mo)
Sertifikaadid
AoC-CL2_C6A_UFTP_32884_ac1191059
(0.06 Mo)
Sertifikaadid
AoC-CL2_C6A_STP_32882_ac1191063
(0.06 Mo)
Sertifikaadid
AoC-CL2_Cat6A_FFTP_32799_ac1171010
(0.07 Mo)
Sertifikaadid
AoC-PL2_C6A_UFTP_32884_ac1191058
(0.06 Mo)
Sertifikaadid
AoC-CL4_Cat6A_STP_32778_ac1181044
(0.08 Mo)
VALIGE TEGEVUS