RJ45 socket Niloe Step - category 5e UTP - mechanism with white cover plate
Niloé Step
Legrand
RJ45 socket Niloe Step - category 5e UTP - mechanism with white cover plate
REF. 863159
EAN number.
3414971835399
The Niloe Step RJ45 socket connects a device (PC, printer) to the local network (internet box, switch). The wired distribution guarantees a high speed, secured and reliable connection to the internet.
7,90 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Other |
Assembly arrangement | Central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | No |
Suitable for number of connectors | 18 |
Category | 5E |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | No |
With terminal resistor | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 42 mm |
Built-in depth | 30.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 58-58 mm |
Maximum Input cable diameter | 58 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 60-60 mm |
Horizontal fixing center distance | 60-60 mm |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Kasutusjuhend
3 dokumendid
Sertifikaadid
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Sertifikaadid
AoC-SA01_SB01_ac109590
(0.06 Mo)
Sertifikaadid
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
VALIGE TEGEVUS