RJ45 socket category 6 FTP 2 outputs ivory
VALENA
Legrand
RJ45 socket category 6 FTP 2 outputs ivory
REF. 774133
EAN number.
3245067741337
24,87 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 2 |
Category | 6 |
Colour | Other |
RAL-number | 1013 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
---|---|
Mechanical coding | No |
Colour coding | Yes |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 36 mm |
Built-in depth | 26.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Dokumentatsioon
1 dokument
Kasutusjuhend
6 dokumendid
Sertifikaadid
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Sertifikaadid
AoC-CL2_Cat6FTP3275632856ac1181021
(0.07 Mo)
Keskkonnaprofiil
Sertifikaadid
AoC-PL3_Cat6_FTP_32756_ac1181022
(0.07 Mo)
Sertifikaadid
AoC-PL2_Cat6FTP3275632856ac1181020
(0.07 Mo)
Sertifikaadid
AoC-SA52_SB52_ac109588
(0.06 Mo)
VALIGE TEGEVUS