Recessed mnt. univ. luminaire AL120L420 IP44 LED 9W/830/840
Ensto Ami
ENSTO
Recessed mnt. univ. luminaire AL120L420 IP44 LED 9W/830/840
REF. AL120L420/DW
EAN number.
6438389009705
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | Yes |
Suitable for built-in mounting | No |
Suitable for surface mounting | Yes |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 1 |
Housing material | Aluminium |
Housing colour | White |
Material cover | Plastic, opal |
Type of grid | None |
Voltage type | AC |
Type of control gear | LED operating device current-controlled |
With control gear | Yes |
No dim function | Yes |
Light sharing | Symmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Rated life time L70/B50 at 25 °C | 54000 h |
---|---|
Degree of protection (IP) | IP44 |
Protection class | I |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Max. system power | 9 W |
Luminaire efficacy | 94 lm/W |
Rated luminous flux according to IEC 62722-2-1 | 850 lm |
Colour of light | White |
Colour rendering index CRI | 80-89 |
Width | 76 mm |
Height/depth | 48 mm |
Length | 420 mm |
Type of wiring | Suitable for through wiring |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Push-in clamp |
Dokumentatsioon
1 dokument
Tooteleht
VALIGE TEGEVUS