Liigu edasi põhisisu juurde
Logo print

RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - AC type - do not accept auxiliaries

Legrand

RCCB TX³ - 2P - 230 V~ - 300 mA - 63 A - AC type - do not accept auxiliaries

REF. 403040 EAN number. 3245064030403
72,69 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of poles 2
Rated voltage 230 V
Rated current 63 A
Rated fault current 0.3 A
Rated insulation voltage Ui 250 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type AC
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible No
Degree of protection (IP) IP20
Width in number of modular spacings 2
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 35.6 mm
Height 88.9 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 180-250 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Dokumentatsioon

1 dokument
Tehniline leht
F01540EN-02.pdf pdf (0.58 Mo)
1 dokument
Autocad 3D
403000.dwg dwg (0.15 Mo)
3 dokumendid
Sertifikaadid
Sertifikaadid
VDE-40036431 (0.39 Mo)
Keskkonnaprofiil
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)