![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411381-LEGRAND-1000.jpg)
RCBO DX3 6000A 4 poles 32A curve B type AC 1000mA
DX3
Legrand
RCBO DX3 6000A 4 poles 32A curve B type AC 1000mA
REF. 411381
EAN number.
3245064113816
Protects wiring installations against overloads and short-circuits.Protects persons against indirect contacts, and electric shock hazard. Provides protection against fire hazards due to a persistent earth fault current.
286,32 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of poles (total) | 4 |
---|---|
Number of protected poles | 4 |
Rated voltage | 400 V |
Rated current | 32 A |
Rated fault current | 1 A |
Leakage current type | AC |
Current limiting class | 1 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 10 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
---|---|
Frequency | 50 Hz |
Release characteristic | B |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Dokumentatsioon
1 dokument
Autocad 3D
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS