Liigu edasi põhisisu juurde
Logo print

RCBO DX3 1P+N B20 6000A 30MA AC

Legrand

RCBO DX3 1P+N B20 6000A 30MA AC

REF. 410922 EAN number. 3414970351241
68,27 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of poles (total) 2
Number of protected poles 1
Rated voltage 230 V
Rated current 20 A
Rated fault current 0.03 A
Leakage current type AC
Current limiting class 3
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 6 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic B
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Ambient temperature during operating -25-70 °C
Width in number of modular spacings 2
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version No
Degree of protection (IP) IP20
Connectable conductor cross section solid-core 0.75-16 mm²
Connectable conductor cross section multi-wired 0.75-10 mm²
Width 35.6 mm
Height 88.9 mm
Depth 77.7 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 180-264 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Dokumentatsioon

1 dokument
Tehniline leht
F01594EN-02.pdf pdf (2.2 Mo)
1 dokument
Autocad 3D
403000.dwg dwg (0.15 Mo)
3 dokumendid
Keskkonnaprofiil
Sertifikaadid
Sertifikaadid
VDE-40040197 (0.53 Mo)