![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/774162_pw_123821.jpg)
PUSH-BUTTON (4 TOUCHS) DIMMER 600W (INC/HAL 230W/HAL TBT TRANSFO FERRO)
Legrand
PUSH-BUTTON (4 TOUCHS) DIMMER 600W (INC/HAL 230W/HAL TBT TRANSFO FERRO)
REF. 774174
EAN number.
3245067741740
73,56 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Assembly arrangement | Basic element with central cover plate |
---|---|
App control via Bluetooth | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Colour | White |
Transparent | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Voltage type | AC |
Stress test conformity (1000V) | No |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS