![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032413-WEB-F.jpg)
Preterminated fibre optic link OM3 fan-out 12 LC Duplex length 30m
LCS3
Legrand
Preterminated fibre optic link OM3 fan-out 12 LC Duplex length 30m
REF. 032413
EAN number.
3414970764225
Preterm factory made with OM3 microcable 24 fibres into 2mm duplex ruggedized tails. Assembled with LC duplex connectors. Ruggedized tails allow direct connection to the front of panel or active equipment.
1 732,84 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Number of fibres | 24 |
Outer diameter sheath single fibre | 2 mm |
Cable type | Breakout |
Length | 30 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | LC-Duplex |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | 0-70 °C |
Storage temperature | -20-50 °C |
RAL-number | 6027 |
Communication rank type | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS