![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/13/LG-132024-WEB-R.jpg)
Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 40M
LCS3
Legrand
Pre-Terminated Fiber Optic Cable OM3 Tight 12 Fiber SC/SC 40M
REF. 132024
EAN number.
3414971580725
Legrand provides pre-terminated fiber cable for users desiring to save time and trouble, and eliminate all performance worries.
691,36 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Fibre type | Multi mode 50/125 |
---|---|
Category | OM3 |
Number of fibres | 12 |
Outer diameter sheath single fibre | 0.9 mm |
Cable type | Breakout |
Length | 40 m |
Type of connector connection 1 | SC |
Type of connector connection 2 | SC |
APC-version connection 1 | No |
APC-version connection 2 | No |
---|---|
Colour outer sheath | Turquoise |
Anti-kink sleeve | Moulded-on |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Operating / setting temperature | -20-60 °C |
Storage temperature | -40-70 °C |
RAL-number | 6027 |
Communication rank type | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
VALIGE TEGEVUS