![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/13/LG-137435-WEB-R.jpg)
Practibox S surface-mounting DIN cabinet - 1 row of 22 modules - smoked door - E+N terminal blocks
Practibox S
Legrand
Practibox S surface-mounting DIN cabinet - 1 row of 22 modules - smoked door - E+N terminal blocks
REF. 137435
EAN number.
3414971345409
Practibox S 22 modules DIN standard cabinet is designed for a surface-mounting installation. A modern enclosure, delivered with a smoked door, which blends harmoniously with all the interiors.
26,97 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 22 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 0 mm |
Built-in height | 232 mm |
Built-in width | 504 mm |
Inner depth | 76 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 236 mm |
Width | 508 mm |
Depth | 107 mm |
Enclosure capacity (Nb of modules) | 22 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
BIM fail
VALIGE TEGEVUS