![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/13/LG-135373-WEB-R.jpg)
Practibox S flush-mounting DIN cabinet for masonry wall - 3 rows of 12 modules - smoked door - E+N terminal blocks
Practibox S
Legrand
Practibox S flush-mounting DIN cabinet for masonry wall - 3 rows of 12 modules - smoked door - E+N terminal blocks
REF. 135373
EAN number.
3414971344853
Practibox S 36 modules DIN standard cabinet can be mounted into a masonry wall. A modern enclosure, delivered with a smoked door, which blends harmoniously with all the interiors.
37,18 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Flush-mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 72 mm |
Built-in height | 531 mm |
Built-in width | 324 mm |
Inner depth | 72 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
DIN-rail | Yes |
---|---|
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 535 mm |
Width | 328 mm |
Depth | 103 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
BIM fail
5 dokumendid
Sertifikaadid
LOVAG-IT 22.008
(1.04 Mo)
Sertifikaadid
LOVAG-IT 22.007
(1.02 Mo)
Keskkonnaprofiil
Sertifikaadid
OC / CB-FR_703887/A1
(1.45 Mo)
Sertifikaadid
LOVAG-IT 18.173
(4.97 Mo)
VALIGE TEGEVUS