![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/10/LG-100787-WEB-R.jpg)
PR63 24430 S MND63 AXE + 16MM
Legrand
PR63 24430 S MND63 AXE + 16MM
REF. 100787
EAN number.
3245061007873
179,37 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | Reverser |
---|---|
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 63 A |
Number of switch positions | 4 |
With zero (off) position | No |
With retraction in 0-position | No |
Device construction | Surface mounted device |
Suitable for floor mounting | Yes |
---|---|
Suitable for front mounting | No |
Complete device in housing | No |
Type of control element | Toggle |
Front shield size | Other |
Degree of protection (IP), front side | IP40 |
Dokumentatsioon
3 dokumendid
Sertifikaadid
UL recogn-280206-E57817
(0.18 Mo)
Sertifikaadid
CSA-1725160
(0.1 Mo)
Sertifikaadid
OC / CB-FR60026094A
(0.33 Mo)
VALIGE TEGEVUS