PR17 Cam switch
PR17
Legrand
PR17 Cam switch
REF. 100796
EAN number.
3245061007965
For selecting and changing the status of the associated circuit and viewing the state of the equipment according to the position of the selector lever
56,46 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | On/Off switch |
---|---|
Number of poles | 3 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 20 A |
Number of switch positions | 2 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Front shield size | 48x48 mm |
Degree of protection (IP), front side | IP40 |
Dokumentatsioon
2 dokumendid
Sertifikaadid
UL recogn cULus-280206-E57817
(0.19 Mo)
Sertifikaadid
OC / CB-AT1527
(0.04 Mo)
VALIGE TEGEVUS