![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/027492-LEGRAND-1000.jpg)
PR12 2 POS + 0 3P FIX SCREW
Legrand
PR12 2 POS + 0 3P FIX SCREW
REF. 027492
EAN number.
3245060274924
54,88 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Type of switch | Level switch |
---|---|
Number of poles | 3 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 16 A |
Number of switch positions | 3 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Built-in device |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting | Yes |
Complete device in housing | No |
Type of control element | Toggle |
Front shield size | 48x48 mm |
Degree of protection (IP), front side | IP40 |
Dokumentatsioon
1 dokument
Kasutusjuhend
1 dokument
Autocad 3D
3 dokumendid
Sertifikaadid
UL recogn-280206-E57817
(0.18 Mo)
Sertifikaadid
OC / CB-FR 60026094B
(0.32 Mo)
Sertifikaadid
CSA-1725160
(0.1 Mo)
VALIGE TEGEVUS