![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310675-WEB-L.jpg)
POWER MODULE KEOR MOD 25 KW
Keor MOD
Legrand
POWER MODULE KEOR MOD 25 KW
REF. 310675
EAN number.
3414971211407
Power Module 25kW for Keor MOD modular UPS
6 263,09 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Input voltage | 320-460 V |
---|---|
Primary frequency | 43-67 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 25000 W |
Output apparent power | 25000 VA |
Number of phases secondary | 3 |
SNMP | No |
Voltage type | AC |
Height | 88 mm |
Width | 482 mm |
Depth | 605 mm |
Weight | 22.5 kg |
Bridging time full load | 0 min |
Suitable for network-management | No |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 0.5 % |
Output power factor | 1 |
---|---|
Overall efficiency | 96.5 % |
Efficiency in eco-mode | 99 % |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Other |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 50 dB |
Terminal marking indication | No |
Type of load | Universal |
With socket outlet | No |
Contains Batteries and/or Accumulator | No |
Dokumentatsioon
2 dokumendid
Tehniline juhend
Tehniline leht
1 dokument
Brošüür
VALIGE TEGEVUS