![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-654001-WEB-R.jpg)
POP UP 4 modules to be quipped glossy white finish
POP UP furniture LG
Legrand
POP UP 4 modules to be quipped glossy white finish
REF. 654001
EAN number.
3414970966209
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into furniture
59,63 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | White |
Length | 142 mm |
Width | 120 mm |
Height | 80 mm |
Built-in depth | 78 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
1 dokument
Autocad 3D
VALIGE TEGEVUS