POP UP 4 modules stainless steel with power socket double USB and cord
POP UP furniture LG
Legrand
POP UP 4 modules stainless steel with power socket double USB and cord
REF. 654009
EAN number.
3414970966360
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into furniture
242,95 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Stainless steel |
Length | 274 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 78 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 1 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentatsioon
2 dokumendid
Kasutusjuhend
Tehniline leht
VALIGE TEGEVUS