![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-054017-WEB-R.jpg)
Pop up 2x3 modules to be equipped - brushed brass finish
POP UP floor LG
Legrand
Pop up 2x3 modules to be equipped - brushed brass finish
REF. 054017
EAN number.
3245060540173
Sleek and ergonomically designed, the pop up boxes bring power and data within easy reach, directly into floor
144,57 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Other |
Length | 230 mm |
Width | 120 mm |
Height | 5 mm |
Built-in depth | 57 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Dokumentatsioon
3 dokumendid
Tehniline leht
Tehniline leht
Kasutusjuhend
1 dokument
Keskkonnaprofiil
VALIGE TEGEVUS