Pole mounting set Polybox 1816 pole mount kit
Ensto PolyBox US Pc
ENSTO
Pole mounting set Polybox 1816 pole mount kit
REF. UPMB1816
EAN number.
6438100437299
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Width | 397 mm |
Height | 529 mm |
Material | Metal |
---|---|
Colour | Zinc |