Pole mounting set Polybox 1412 pole mount kit
Ensto PolyBox US Pc
ENSTO
Pole mounting set Polybox 1412 pole mount kit
REF. UPMB1412
EAN number.
6438100437305
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Width | 297 mm |
Height | 427 mm |
Material | Metal |
---|---|
Colour | Zinc |