![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Pole mounting set Polybox 0806 pole mount kit
Ensto PolyBox US Pc
ENSTO
Pole mounting set Polybox 0806 pole mount kit
REF. UPMB0806
EAN number.
6438100437275
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Width | 147 mm |
Height | 275 mm |
Material | Metal |
---|---|
Colour | Zinc |