![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-PMB25-WEB-R.jpg)
Pole mounting set For 250 mm wide enclosure
Accessories
ENSTO
Pole mounting set For 250 mm wide enclosure
REF. PMB25
EAN number.
6438100135430
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Mounting kit |
---|---|
Width | 250 mm |
Height | 35 mm |
Depth | 140 mm |
---|---|
Material | Metal |
Colour | Zinc |