![](https://assets.legrand.com/pim/PHOTOS-WEB/EN-PMB2020-WEB-R.jpg)
Pole mounting set For 200mm enclosure with plate
Accessories
ENSTO
Pole mounting set For 200mm enclosure with plate
REF. PMB2020
EAN number.
6438100131753
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Mounting kit |
---|---|
Width | 200 mm |
Height | 35 mm |
Depth | 140 mm |
---|---|
Material | Metal |
Colour | Zinc |