![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-003939-WEB-R.jpg)
Plug-in replacement module - for v.s.p. Cat.Nos 039 35/36/38 - with indicator
Legrand
Plug-in replacement module - for v.s.p. Cat.Nos 039 35/36/38 - with indicator
REF. 003939
EAN number.
3245060039394
44,14 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
System configuration IT | No |
---|---|
System configuration TN | No |
System configuration TN-C | No |
System configuration TN-C-S | No |
System configuration TN-S | No |
System configuration TT | No |
System configuration other | Yes |
Nominal discharge surge current In (8/20) | 15 kA |
Nominal voltage AC | 400 V |
Max. continuous voltage AC | 320 V |
---|---|
Voltage protection level | 1.4 kV |
Integrated backup fuse | No |
Construction size | 1 modular spacing |
With remote signalling contact | No |
Signalling at the device | Optical |
Category type 2 | Yes |
Degree of protection (IP) | IP20 |
Dokumentatsioon
1 dokument
Kasutusjuhend
VALIGE TEGEVUS