![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/055012-LEGRAND-1000.jpg)
PLUG 20A 380V 3P+T PLASTIC
Legrand
PLUG 20A 380V 3P+T PLASTIC
REF. 055012
EAN number.
3245060550127
10,86 €
/
Tükk
Product available in
10 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Protective contact | Round |
Material | Plastic |
Material quality | Thermoplastic |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
Connection system | Screwed terminal |
Colour | Grey |
Number of poles | 3 |
Nominal voltage | 400 V |
Adapter plug | No |
For heavy conditions according to VDE | No |
Depth | 122 mm |
Degree of impact strength (IK) | IK08 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -5-50 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Cable nature for connection | Flexible or rigid |