![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-055157-WEB-R.jpg)
PLUG 20A 380V 3P+N+T BAKELITE
Legrand
PLUG 20A 380V 3P+N+T BAKELITE
REF. 055157
EAN number.
3245060551575
8,89 €
/
Tükk
Product available in
5 Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Model | Other |
---|---|
Protective contact | Round |
Material | Plastic |
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Angled |
Connection system | Screwed terminal |
Colour | White |
Number of poles | 3 |
Nominal voltage | 400 V |
Adapter plug | No |
For heavy conditions according to VDE | No |
Width | 169 mm |
Height | 75 mm |
Depth | 76 mm |
---|---|
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -5-50 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 5 |
Cable nature for connection | Flexible or rigid |