![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/00/LG-001904-WEB-R.jpg)
PLEXO3 IP65 WEATHERPROOF CABINET 4 MODULES
Legrand
PLEXO3 IP65 WEATHERPROOF CABINET 4 MODULES
REF. 001904
EAN number.
3245060019044
33,81 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 4 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Plastic |
Built-in depth | 111.6 mm |
Built-in height | 196 mm |
Built-in width | 124 mm |
Inner depth | 48.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 200 mm |
Width | 128 mm |
Depth | 115.6 mm |
Enclosure capacity (Nb of modules) | 4 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
2 dokumendid
Kokkupaneku juhend
Tehniline juhend
2 dokumendid
Autocad 3D
BIM fail
VALIGE TEGEVUS