![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-414034-WEB-R.jpg)
Plexo³ box for photovoltaic to be equiped - 2 rows of 12 modules - 1000V=
Plexo3
Legrand
Plexo³ box for photovoltaic to be equiped - 2 rows of 12 modules - 1000V=
REF. 414034
EAN number.
3245064140348
Plexo³ cabinet for photovoltaic to be mounted - 2 rows of 12 modules - 1000V = 1000 VDedicated to the DC protection of photovoltaic chains up to 1000VDCSupplied with smooth faces for mounting MC4 type connectors.
194,78 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Mounting method | Surface mounted |
---|---|
Number of rows | 1 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 157 mm |
Built-in height | 428 mm |
Built-in width | 336 mm |
Inner depth | 89 mm |
Earthing terminal block | No |
Neutral terminal block | No |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | Yes |
EMC-version | No |
Colour | Grey |
RAL-number | 7046 |
Degree of protection (IP) | IP65 |
Height | 432 mm |
Width | 340 mm |
Depth | 161 mm |
Enclosure capacity (Nb of modules) | 24 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-55 °C |
Fitted with rainproof plate protection | No |
Dokumentatsioon
1 dokument
Tehniline leht
1 dokument
BIM fail
VALIGE TEGEVUS