![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/038085-LEGRAND-1000.jpg)
PLEXO SAFETY BOX 6 MODULES
Plexo™
Legrand
PLEXO SAFETY BOX 6 MODULES
REF. 038085
EAN number.
3245060380854
173,44 €
/
Tükk
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Height | 180 mm |
---|---|
Width | 172 mm |
Depth | 115 mm |
Number of DIN-rails | 1 |
Number of modular spacings per DIN-rail | 6 |
Type of covering | With notch |
---|---|
With N-PE clamp | Yes |
With cover | Yes |
With mounting plate | Yes |