Liigu edasi põhisisu juurde
Logo print

Plate Valena Allure - 2 gang - narcis chrome

VALENA ALLURE Legrand

Plate Valena Allure - 2 gang - narcis chrome

REF. 754342 EAN number. 3414970477873

Valena™ Allure - plates and surface-mounting boxesValena Allure™ plates2 gang - Narcis chrome

24,15 €
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Decor
Surface finishing Glossy
Colour Chrome
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 161 mm
Height 90 mm
Depth 10 mm
Built-in height 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentatsioon

1 dokument
Tehniline leht
F02208EN-00.pdf pdf (0.66 Mo)
1 dokument
Autocad 3D
754302_AllCATPart.stp ifc (14.19 Mo)
8 dokumendid
Sertifikaadid
OC / CB-FR_711212 (1.01 Mo)
Sertifikaadid
VDE-40044639 (0.29 Mo)
Sertifikaadid
OC / CB-FR_705449 (1.08 Mo)
Sertifikaadid
OC / CB-HU-003511 (0.46 Mo)
Sertifikaadid
OC / CB-HU-001615 (0.97 Mo)
Sertifikaadid
OC / CB-HU-001784 (1.45 Mo)
Sertifikaadid
Sertifikaadid