Plate support Plexo IP55 antibacterial - 1 gang - modular - Artic white
PROGRAMME PLEXO
Legrand
Plate support Plexo IP55 antibacterial - 1 gang - modular - Artic white
REF. 070792
EAN number.
3245060707927
Plexo™ - surface-mounting boxes and support frames IP 55- To be equipped with modular Plexo mechanisms
6,14 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
---|---|
RAL-number (similar) | 903 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Screw mounting |
Width | 86 mm |
Height | 86 mm |
Depth | 46 mm |
Built-in height | 0 mm |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
10 dokumendid
Sertifikaadid
AENOR-030/002271
(0.68 Mo)
Sertifikaadid
OC / CB-FR_711317
(0.64 Mo)
Sertifikaadid
Antibacterial-546-LEG.07.5.GB
(3.23 Mo)
Sertifikaadid
MEEI-UP 69266591 0001
(1.68 Mo)
Sertifikaadid
NF-NF012_3288
(0.64 Mo)
Sertifikaadid
NF-NF012_2896
(0.79 Mo)
Sertifikaadid
VDE-40023632
(2.52 Mo)
Sertifikaadid
OC / CB-FR_711318
(0.58 Mo)
Sertifikaadid
OC / CB-FR_714766
(0.5 Mo)
Sertifikaadid
CEBEC-17591
(0.54 Mo)
VALIGE TEGEVUS