PLATE 4 HORIZONTAL POSTS WHITE
Legrand
PLATE 4 HORIZONTAL POSTS WHITE
REF. 774454
EAN number.
3245067744543
7,55 €
Soovitatav hind
Ilma käibemaksuta
Jaga
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.
Tehnilised omadused
Number of units | 4 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 4 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 295 mm |
Height | 82 mm |
Depth | 11 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentatsioon
1 dokument
Tehniline leht
3 dokumendid
Keskkonnaprofiil
Sertifikaadid
OC / CB-60040008
(1.09 Mo)
Sertifikaadid
OC / CB-SE-18597
(0.04 Mo)
VALIGE TEGEVUS