Liigu edasi põhisisu juurde
Logo print

PLATE 2 GANG VERRE MIROIR

Legrand

PLATE 2 GANG VERRE MIROIR

REF. 069122 EAN number. 3245060691226
97,16 € / Tükk
Soovitatav hind Ilma käibemaksuta
Saate võrrelda ainult 4 toodet, selle lisamiseks peate eemaldama 1 toote.

Tehnilised omadused

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Glass
Material quality Glass
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Other
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 170 mm
Height 82 mm
Depth 8.5 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentatsioon

1 dokument
Tehniline leht
F00935EN-00.pdf pdf (0.33 Mo)
4 dokumendid
Sertifikaadid
NF-NF012_2513 (1.2 Mo)
Sertifikaadid
OC / CB-FR_709703 (1.06 Mo)
Sertifikaadid
OC / CB-FR_708376 (1.33 Mo)
Sertifikaadid
OC / CB-FR_709693 (1.38 Mo)

Samuti võite vajada

Üksikasjad
Üksikasjad